Living Now - LED lamp 127V light red and green
Living Now
BTICINO
Living Now - LED lamp 127V light red and green
REF. BT-K4743V127RG
EAN.
8005543649619
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 125-127 V |
Rated voltage Ue at AC 60 Hz | 125-127 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Other |
Type of fastening | Floor fastening |
---|---|
Width | 6 mm |
Height | 28.5 mm |
Depth | 6 mm |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Supply current | 0.00098-1 A |
Frequency | 50-60 Hz |
Halogen free | Yes |
Prewired | Yes |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION