LED indicator - yellow 110/400 V~ - 1 module
CX³
LEGRAND
LED indicator - yellow 110/400 V~ - 1 module
REF. 412928
EAN.
3414970531223
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour calotte | Yellow |
---|---|
Lamp type | LED |
Lamp socket | Other |
Max. lamp power | 0.5 W |
Rated voltage | 400 V |
Voltage type | AC |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP40 |
Width | 17.8 mm |
Height | 93.4 mm |
Depth | 67.3 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-70 °C |
---|---|
Storage temperature | -40-70 °C |
Frequency | 50-60 Hz |
Estimated bulb life | 100000 h |
Electric supplying direction | By the top or bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.75-4 mm² |
Label space/information surface | Yes |
Mounting method | DIN rail |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR 664481
(0.8 Mo)
SELECT AN ACTION