LED Indicator - triple 230/400 V~ - red/yellow/green - 1 module
LEGRAND
LED Indicator - triple 230/400 V~ - red/yellow/green - 1 module
REF. 412934
EAN.
3414970531193
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour calotte | Other |
---|---|
Lamp type | LED |
Max. lamp power | 0.5 W |
Rated voltage | 400 V |
Voltage type | AC |
---|---|
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP20 |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR 664481
(0.8 Mo)
SELECT AN ACTION