KNX control panel for thermoregulation Arteor / Mosaic
Arteor™
LEGRAND
KNX control panel for thermoregulation Arteor / Mosaic
REF. 067464
EAN.
3414970795069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Height | 47 mm |
Depth | 37 mm |
Bus system KNX | Yes |
Bus system KNX-RF (Radio Frequent) | No |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With lighting | Yes |
Material | Plastic |
---|---|
Colour | Black |
Transparent | No |
With signal tone | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 37 mm |
Width of the front | 45 mm |
Height of the front | 47 mm |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
29 documents
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
SELECT AN ACTION