Kit for installation of DPX3 160A in XL3S 160 cabinets 36 modules from 5 to 8 rows
XL³ S 160
LEGRAND
Kit for installation of DPX3 160A in XL3S 160 cabinets 36 modules from 5 to 8 rows
REF. 337411
EAN.
3414971090231
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 700 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 17.009
(0.62 Mo)
PEP
Agreement
LOVAG-IT 18.003
(0.6 Mo)
Agreement
LOVAG-IT 17.040
(0.59 Mo)
Agreement
LOVAG-IT 18.117
(1.1 Mo)
SELECT AN ACTION