Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
LEGRAND
Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
REF. 037436
EAN.
3245060374365
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 40 mm |
Height | 209 mm |
Depth | 148 mm |
Material | Plastic |
---|---|
Colour | Black |
RAL-number | 9017 |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION