Isolating switch 3P 125A mounting plate
Legrand
Isolating switch 3P 125A mounting plate
REF. 605200
EAN.
3245066052007
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Max. rated operation voltage Ue AC | 800 V |
Rated permanent current Iu | 125 A |
Rated operation power at AC-23, 400 V | 86.5 kW |
Conditioned rated short-circuit current Iq | 50 kA |
Suitable for fuses | NH000 |
Number of poles | 3 |
With error protection | No |
Type of electrical connection of main circuit | Frame clamp |
Suitable for floor mounting | No |
---|---|
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Type of control element | Cover grip |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | No |
Degree of protection (IP), front side | IP40 |
document title
2 documents
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION