IP30 finishing kit for XL3 S 4000 enclosures height 2000 mm
XL³ S 4000
LEGRAND
IP30 finishing kit for XL3 S 4000 enclosures height 2000 mm
REF. 338180
EAN.
3414970929211
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 350 mm |
Suitable for enclosure building height | 2000 mm |
Width | 350 mm |
Height | 2000 mm |
---|---|
Material | Metal |
Colour | White |
RAL-number | 9001 |
document title
3 documents
Workshop Book
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
SELECT AN ACTION