Internal optical SC/APC simplex cord - 2 m
LEGRAND
Internal optical SC/APC simplex cord - 2 m
REF. 032618
EAN.
3245060326180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Single mode |
---|---|
Category | OS1 |
Number of fibres | 1 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Simplex |
Length | 2 m |
Type of connector connection 1 | SC |
Type of connector connection 2 | SC |
APC-version connection 1 | Yes |
APC-version connection 2 | Yes |
---|---|
Colour outer sheath | Yellow |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | -20-70 °C |
Storage temperature | -40-75 °C |
RAL-number | 1018 |
Communication rank type | Not applicable |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION