Intermediate structural uprights XL³ 4000 - fit onto roof base - Height 2200 mm
LEGRAND
Intermediate structural uprights XL³ 4000 - fit onto roof base - Height 2200 mm
REF. 020851
EAN.
3245060208516
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 975 mm |
Suitable for enclosure building height | 2200 mm |
Suitable for enclosure building depth | 975 mm |
---|---|
Height | 2200 mm |
Material | Metal |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION