Intermediate plate for XL3 S 400 enclosures
XL³ S 4000
LEGRAND
Intermediate plate for XL3 S 400 enclosures
REF. 338174
EAN.
3414971121409
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1900 mm |
---|---|
Width | 100 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Halogen free | Yes |
document title
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION