Galion - 1 gang cable outlet - 20A - Rose Gold
Galion
LEGRAND
Galion - 1 gang cable outlet - 20A - Rose Gold
REF. 282452-C1
EAN.
3414971701601
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Other |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 88 mm |
---|---|
Device depth | 34.2 mm |
Built-in depth | 10.8 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION