Front terminal mounting base - for DPX³ only - 4P - with earth leakage modules
LEGRAND
Front terminal mounting base - for DPX³ only - 4P - with earth leakage modules
REF. 422226
EAN.
3414970384478
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as busbar adapter | Yes |
---|---|
Version as built-in device | Yes |
Type of electrical connection of main circuit | Bolt connection |
---|
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION