Flush-mounting kit for dry partitions
LEGRAND
Flush-mounting kit for dry partitions
REF. 001490
EAN.
3245060014902
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 37 mm |
Height | 10 mm |
---|---|
Depth | 45 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION