Fixing automatic transfer switch XL³ 4000 - 2 DPX³ fixed/draw-out devices - vertical
LEGRAND
Fixing automatic transfer switch XL³ 4000 - 2 DPX³ fixed/draw-out devices - vertical
REF. 021066
EAN.
3414970756831
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 725 mm |
Width | 600 mm |
Height | 600 mm |
---|---|
Material | Metal |
document title
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION