Faceplate for DMX3 2500 fix & draw-out 3 Poles 4 Poles mounting in XL3 S 4000 24 modules enclosures
XL³S
LEGRAND
Faceplate for DMX3 2500 fix & draw-out 3 Poles 4 Poles mounting in XL3 S 4000 24 modules enclosures
REF. 339163
EAN.
3414970907028
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 493 mm |
---|---|
Height | 599 mm |
Suitable for enclosure building width | 500 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
document title
3 documents
Workshop Book
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION