DSX Aux contact Simultaneous - (common Frame 1 & 2) 4(NO+NC)
DSX 160 320
LEGRAND
DSX Aux contact Simultaneous - (common Frame 1 & 2) 4(NO+NC)
REF. 424245
EAN.
3414971979628
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Auxiliary switch |
Width in number of modular spacings | 12 |
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 4 |
Number of fault-signal switches | 4 |
Rated switch current | 5 A |
Rated voltage | 250 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 320 A |
Width | 12 mm |
Height | 69 mm |
Depth | 60.5 mm |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Application store for download | Not applicable |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION