DPX³630 S2 electronic release circuit breaker, 4 poles 630A and breaking capacity 100kA
DPX³ 630
LEGRAND
DPX³630 S2 electronic release circuit breaker, 4 poles 630A and breaking capacity 100kA
REF. 422095
EAN.
3414970378910
DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 5000-5000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 2 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
---|---|
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR1616 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 1.1 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
document title
11 documents
Instruction Use
Technical Sheet
Instruction Use
Technical Sheet
Technical Guide
Workshop Book
Technical Sheet
Technical Guide
Workshop Book
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
2 documents
Software
Software
SELECT AN ACTION