DPX³ compartment kit for XL³4000/6300 - height 200 mm
LEGRAND
DPX³ compartment kit for XL³4000/6300 - height 200 mm
REF. 020887
EAN.
3245060208875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 725 mm |
Material | Metal |
---|
document title
2 documents
Workshop Book
Instruction Use
SELECT AN ACTION