DPX3 160/250- DIRECT ROTARY HANDLE VARY-DEPTH DIRECT DOOR IP54 STD BLACK
LEGRAND
DPX3 160/250- DIRECT ROTARY HANDLE VARY-DEPTH DIRECT DOOR IP54 STD BLACK
REF. 420161
EAN.
3414971010673
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Width | 57.5 mm |
Height | 92 mm |
---|---|
Depth | 365 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Halogen free | Yes |
document title
2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION