Door - for XL² 125 distribution cabinet Cat.No 4 016 79 - White RAL 9003
LEGRAND
Door - for XL² 125 distribution cabinet Cat.No 4 016 79 - White RAL 9003
REF. 401864
EAN.
3245064018647
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 438 mm |
Height | 747 mm |
Depth | 28 mm |
EMC-version | No |
---|---|
Material | Plastic |
Surface finishing | Other |
Colour | White |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | 1 |
document title
1 document
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
3D Autocad
SELECT AN ACTION