DMX³ 6300 compartment kit - for form 4b
LEGRAND
DMX³ 6300 compartment kit - for form 4b
REF. 021146
EAN.
3245060211462
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building height | 2200 mm |
Width | 1300 mm |
---|---|
Height | 600 mm |
Material | Metal |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION