Distribution enclosure XL3 S 630 usable faceplate height 900 mm width 24 modules
XL³ S 630
LEGRAND
Distribution enclosure XL3 S 630 usable faceplate height 900 mm width 24 modules
REF. 337532
EAN.
3414970898074
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 574 mm |
---|---|
Height | 974 mm |
Depth | 249 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7016 |
With mounting plate | Yes |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
---|---|
Pole fastening | No |
With rear door | No |
Suitable for metrical mounting | Yes |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of protection (IP) | IP30 |
Degree of protection (NEMA) | Other |
document title
4 documents
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
6 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION