Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
LEGRAND
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
REF. 004664
EAN.
3245060046644
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Measuring range | 10-100 Hz |
---|---|
Accuracy class | 0.002 |
Power loss | 4.5 W |
Voltage type | AC |
Model | DIN rail |
Modular version | Yes |
Width | 72 mm |
---|---|
Height | 72 mm |
Width in number of modular spacings | 4 |
Measuring mechanism | Digital |
Scales lighting | Yes |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION