Cover plate Valena Life - rotary dimmer without neutral - mat black
Valena Life
Legrand
Cover plate Valena Life - rotary dimmer without neutral - mat black
REF. 756882
EAN.
3414972053990
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Turn button |
---|---|
Imprint/indication | Other |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 55 mm |
Height | 54.5 mm |
Depth | 18.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |