Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
LEGRAND
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
REF. 037349
EAN.
3245060373498
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 180 A |
---|---|
Model | Flat |
Length | 991.5 mm |
Width | 4 mm |
Height | 12 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION