Control relay CTX3 2NO2NC 24V DC
CTX³
LEGRAND
Control relay CTX3 2NO2NC 24V DC
REF. 416821
EAN.
3414970407733
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage DC | 20.4-26.4 V |
---|---|
Voltage type for actuating | DC |
Rated operation current Ie, 400 V | 1.9 A |
Mounting method | DIN-rail/screw |
With LED indication | No |
Suitable for manual operation | Yes |
Interface | Yes |
Number of auxiliary contacts as normally closed contact | 2 |
---|---|
Number of auxiliary contacts as normally open contact | 2 |
Number of auxiliary contacts as normally closed contact, delayed switching | 0 |
Number of auxiliary contacts as normally open contact, leading | 0 |
Number of auxiliary contacts as change-over contact | 0 |
Connection type auxiliary circuit | Screw connection |
document title
4 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION