Skip to main content
Logo print

Control relay CTX3 2NO2NC 24V AC

CTX³ LEGRAND

Control relay CTX3 2NO2NC 24V AC

REF. 416820 EAN. 3414970407726
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 20.4-26.4 V
Rated control supply voltage AC 60 Hz 20.4-26.4 V
Voltage type for actuating AC
Rated operation current Ie, 400 V 1.9 A
Mounting method DIN-rail/screw
With LED indication No
Suitable for manual operation Yes
Interface Yes
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as normally closed contact, delayed switching 0
Number of auxiliary contacts as normally open contact, leading 0
Number of auxiliary contacts as change-over contact 0
Connection type auxiliary circuit Screw connection

document title

4 documents
Technical Sheet
F02019FR-01.pdf pdf (0.6 Mo)
Instruction Use
LE07420AB.pdf pdf (4.77 Mo)
Technical Sheet
F02019EN-01.pdf pdf (0.63 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0287.pdf pdf (0.05 Mo)
1 document
3D Autocad
416800.dwg dwg (0.14 Mo)