Contact "ready to close" - for DMX³ 1600 - with charged springs
LEGRAND
Contact "ready to close" - for DMX³ 1600 - with charged springs
REF. 028174
EAN.
3414970767271
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 125-250 V |
---|---|
Rated control supply voltage AC 60 Hz | 125-250 V |
Rated control supply voltage DC | 125-250 V |
Voltage type for actuating | AC/DC |
---|---|
Built as switching-on coil | No |
Built as switch-off coil | No |
document title
4 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION