Communication option
DMX³ - DMX-SP
LEGRAND
Communication option
REF. 028170
EAN.
3414970767479
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces USB | 1 |
Number of HW-interfaces parallel | 1 |
Number of HW-interfaces other | 1 |
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | No |
Supporting protocol for MODBUS | Yes |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for SERCOS | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | Yes |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
---|---|
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | Yes |
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
IO link master | No |
Redundancy | Yes |
Type of data transmission | Parallel |
Transmission rate | 38.4 kBit/s |
With potential separation | Yes |
SIL according to IEC 61508 | None |
Suitable for safety functions | No |
Performance level according to EN ISO 13849-1 | None |
Appendant operation agent (Ex ia) | No |
Appendant operation agent (Ex ib) | No |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
document title
3 documents
Workshop Book
Technical Guide
Workshop Book
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION