Clip-on holders for self-adhesive labels for enclosures 24 modules width
XL³S
LEGRAND
Clip-on holders for self-adhesive labels for enclosures 24 modules width
REF. 339755
EAN.
3414971090538
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Transparent | Yes |
Magnetic | No |
Length | 2.1 mm |
---|---|
Width | 25 mm |
Height | 432 mm |
document title
2 documents
Workshop Book
Workshop Book
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION