Skip to main content
Logo print

Classia TV-SAT socket pass 14dB demix 2M white

Classia Bticino

Classia TV-SAT socket pass 14dB demix 2M white

REF. BT-RW4217M2P14 EAN. 8005543632499
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Loop-through socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 2
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 2 dB
Suitable for remote power supply No
Type of fastening Snap mounting (engagement)
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Device width 44.7 mm
Device height 45 mm
Device depth 41.5 mm
Min. depth of built-in installation box 31.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication No

document title

1 document
Technical Sheet
IDP000244_02-EN.pdf pdf (0.89 Mo)