Classia front cover for TV/R-SAT fi bases in round boxes and square -2 modules - aluminium
Classia
Bticino
Classia front cover for TV/R-SAT fi bases in round boxes and square -2 modules - aluminium
REF. BT-RA4212
EAN.
8005543680414
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | Yes |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Type of fastening | Mounting with screw |
---|---|
Number of modules (module system) | 2 |
With buses/couplings | No |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 10 mm |
Min. depth of built-in installation box | 35 mm |
Built-in depth | 10 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
document title
1 document
Technical Sheet
SELECT AN ACTION