Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~
LEGRAND
Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~
REF. 026160
EAN.
3245060261603
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Other |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
---|---|
Type of electric connection | Other |
document title
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
CCC-2005010307161816
(4.86 Mo)
SELECT AN ACTION