Busbar cover EMS CX³ plastic length 36 modules
EMS CX³
LEGRAND
Busbar cover EMS CX³ plastic length 36 modules
REF. 414914
EAN.
3414970805522
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Data rail cover |
---|---|
Accessory | Yes |
Spare part | Yes |
Width | 650 mm |
Height | 43.8 mm |
Depth | 8.7 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Voltage type | Not applicable |
Mandatory neutral | No |
---|---|
Halogen free | Yes |
Mounting method | DIN rail |
Addressable | No |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Automation/Programming |
document title
7 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION