Belanko S - unswitched Fused Connection Unit + cord outet + neon - Ivory
Belanko S
LEGRAND
Belanko S - unswitched Fused Connection Unit + cord outet + neon - Ivory
REF. 617860
EAN.
3414971971219
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Connection system | Screwed terminal |
Material | Plastic |
Halogen free | Yes |
Colour | Beige |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 86 mm |
---|---|
Device depth | 31.8 mm |
Built-in depth | 22.8 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION