Belanko S - 1 gang double pole switch + neon + earth terminal - 20A - White
Belanko S
LEGRAND
Belanko S - 1 gang double pole switch + neon + earth terminal - 20A - White
REF. 617671
EAN.
3414971685482
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Protective contact | Round |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | Yes |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of phases | 1 |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | Yes |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
With on/off switch | Yes |
Nominal voltage | 250 V |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.6 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 20.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cable support | Not applicable |
Cover | Full cover plate |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-CN52143
(0.32 Mo)
Agreement
OC / CB-CN52143-A1/M1
(0.32 Mo)
Agreement
OC / CB-CN46307
(0.36 Mo)
SELECT AN ACTION