Auxiliary contact 1NO1NC for CTX3 3P 9A to 150A - side mounting
CTX³
LEGRAND
Auxiliary contact 1NO1NC for CTX3 3P 9A to 150A - side mounting
REF. 416858
EAN.
3414970408549
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 3 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Side mounting |
document title
1 document
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION