Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
LEGRAND
Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
REF. 662160
EAN.
3245066621609
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, transparent |
Voltage type | AC |
Nominal voltage | 230-230 V |
Nominal current | 110-110 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 147000 h |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 25 W |
Rated luminous flux according to IEC 62722-2-1 | 250 lm |
Luminous flux in standby mode | 120 lm |
Colour temperature | 6000-6000 K |
---|---|
Nominal operation time | 1-1 h |
Width | 125 mm |
Height/depth | 55 mm |
Length | 285 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | Yes |
IEC code (Pack1) | Cs |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 3 |
Single Element weight (Pack1) | 53 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Photometric File
SELECT AN ACTION