Automatic staircase time lag switch - 230 V - 50 Hz
LEGRAND
Automatic staircase time lag switch - 230 V - 50 Hz
REF. 049783
EAN.
4010957497835
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Other |
---|---|
Mounting method | Surface mounted |
Number of contacts as normally open contact | 3 |
Number of contacts as normally closed contact | 3 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Type of control voltage 2 | AC |
Wiring system | 3 wire configuration |
Pre-warning of switching-off | Other |
Current surge function selectable | No |
Repetitive | None |
Supply voltage | 230-230 V |
---|---|
Voltage type (supply voltage) | AC |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2477 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 11 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION