Arteor™ - Wireless batteryless remote master switch On/Off - White
Arteor™
LEGRAND
Arteor™ - Wireless batteryless remote master switch On/Off - White
REF. 574286
EAN.
3414972017725
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Radio frequency | 2400 MHz |
---|---|
Rolling code system | No |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP20 |
Keyboard protection cover | No |
Current supply | Other |
Width | 116.6 mm |
Height | 82 mm |
Depth | 12 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
Stress test conformity (1000V) | No |
---|---|
Colour | White |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | No |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION