Arteor™ - Fused connection unit - BS 1363:4 - 13 A - unswitched - Champagne
Arteor™
LEGRAND
Arteor™ - Fused connection unit - BS 1363:4 - 13 A - unswitched - Champagne
REF. 572679
EAN.
3414971847446
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection system | Screwed terminal |
---|---|
Material | Plastic |
Halogen free | Yes |
Colour | Other |
Suitable for degree of protection (IP) | IP20 |
Device width | 83.5 mm |
Device height | 78.5 mm |
Device depth | 28 mm |
---|---|
Built-in depth | 20 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION