Arteor™ - Fused connection unit - BS 1363:4 - 13 A - switched - White
Arteor™
LEGRAND
Arteor™ - Fused connection unit - BS 1363:4 - 13 A - switched - White
REF. 572150
EAN.
3245065721508
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 83.5 mm |
Height | 78.5 mm |
Depth | 31 mm |
Built-in depth | 20 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable section | 4-4 mm² |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION