Arteor™ - American and South African standard plate 1 vertical square modules for 2'' x 4'' box - Wood Grey - Oak
Arteor™
LEGRAND
Arteor™ - American and South African standard plate 1 vertical square modules for 2'' x 4'' box - Wood Grey - Oak
REF. 571546
EAN.
3414971248274
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Wood |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 92 mm |
Height | 127 mm |
Depth | 8 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Quercus petraea (Oak) |
Wood Climate area | Temperate |