Arteor™ - 2 x RCA socket - preterminated - 1 module - Magnesium
Arteor™
LEGRAND
Arteor™ - 2 x RCA socket - preterminated - 1 module - Magnesium
REF. 572592
EAN.
3245065725926
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | RCA |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 1 |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 45.05 mm |
Device height | 45.05 mm |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 19.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
document title
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION