Arteor™ - 2 x 2-way + 1-way switch 20 AX 250 V~ - 3-gang - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - 2 x 2-way + 1-way switch 20 AX 250 V~ - 3-gang - 2 modules - Soft Alu
REF. 572388
EAN.
3414971846593
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Number of modules (module system) | 2 |
Push button switch | Yes |
Number of rockers | 2 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
---|---|
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 20 A |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 43 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 4-4 mm² |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION