AFDD DX3 STOP ARC 6000A 1 pole + neutral 13A curve B
DX³
LEGRAND
AFDD DX3 STOP ARC 6000A 1 pole + neutral 13A curve B
REF. 415921
EAN.
3414971169364
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Release characteristic | B |
---|---|
Number of poles | 2 |
Rated current | 13 A |
Rated voltage | 230 V |
Rated short-circuit breaking capacity according to EN 60898 | 6 kA |
Voltage type | AC |
Current limiting class | 3 |
Frequency | 50-60 Hz |
---|---|
Concurrently switching neutral conductor | Yes |
Over voltage category | 3 |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
document title
2 documents
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION