Adjustable solid plate XL³ 4000 - height 400 mm - width 600 mm
LEGRAND
Adjustable solid plate XL³ 4000 - height 400 mm - width 600 mm
REF. 020648
EAN.
3245060206482
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Halogen free | Yes |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION