Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
XL³
LEGRAND
Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
REF. 037300
EAN.
3245060373009
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Length | 416 mm |
Width | 6.5 mm |
Height | 12 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION