Additional brass bar for enclosures 36 modules width
XL³S
LEGRAND
Additional brass bar for enclosures 36 modules width
REF. 339757
EAN.
3414971090590
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 160 A |
---|---|
Model | Other |
Length | 600 mm |
Width | 10 mm |
Height | 10 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
3 documents
Workshop Book
Workshop Book
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION